??
CAD model selection
K1098.193903060
HELP_VARIABLE
Company
KIPP
Description
K1098 - Indexing plungers ECO with thread lock
Bill of material
K1098.193903060
BESTKIPP
Order No.
K1098.193903060
FORM
Form
CP
AUSF
version
lockout type without locknut
WS
Material
stainless steel, indexing pin not hardened
POS
Position
D
diameter
3 mm
D1
thread
M6 mm
D2
diameter
14 mm
L
Length
31.5 mm
L1
Length
12 mm
L2
Length
5 mm
L3
Length
10 mm
H
Length
3.5 mm
SW1
width across flats
6 mm
F
F x 30°
0.8 mm
F1
Spring force initial pressure F1 approx. N
4 N
F2
Spring force final pressure F2 approx. N
10 N
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181900
EAN
EAN-Nr. Kipp
4059245253906
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions